Threaded inserts with internal thread self-locking (07663) (07663-106)

Threaded inserts with internal thread self-locking (07663) 07663-106

Product Details:

Manufacturer part number: 07663-106

Brand: NORELEM

Price: 11.08

Delivery time: 4 Days


Technical Data:

Core drill Ø: 8.8 mm

Counter- sink Ø +0.25: 10.3 mm

D1=Internal thread: M6

D2=External thread: M10x1.25

L length: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07663-106

Part Number
07663-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
L1 length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

11.08 €

1 4 Days 8.810.3M6M10x1.2510511.57.54.8M10x1.25K0398.806

Loading...

  1. 1

Basic information

Material Stainless steel Surface finish body passivated Version 1 self-locking

This page is Threaded inserts with internal thread self-locking (07663), part number 07663-106.
You can find the detail information about specifications and dimensions on part number 07663-106.

Variation of this product

Part Number
07663-105
07663-108
07663-110
07663-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
L1 length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

10.79 €

1 4 Days 6.98.3M5M8849.55.54M8K0398.805

11.84 €

1 4 Days 10.812.3M8M12x1.2512613.59.54.8M12x1.25K0398.808

12.89 €

1 4 Days 12.814.3M10M14x1.514715.511.54.8M14x1.5K0398.810

16.38 €

1 4 Days 14.816.3M12M16x1.516817.513.54.8M16x1.5K0398.812

Tech Support