Threaded inserts reinforced internal thread self-locking (07664) (07664-120)

Threaded inserts reinforced internal thread self-locking (07664) 07664-120

Product Details:

Manufacturer part number: 07664-120

Brand: NORELEM

Price: 41.08

Delivery time: 4 Days


Technical Data:

Core drill Ø: 28 mm

Counter- sink Ø +0.25: 30.3 mm

D1=Internal thread: M20

D2=External thread: M30x2

L length: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07664-120

Part Number
07664-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
L1 length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

41.08 €

1 4 Days 2830.3M20M30x2301534.525.86.4M30x2K0399.820

Loading...

  1. 1

Basic information

Material Stainless steel Surface finish body passivated Version 1 self-locking
Version 2 reinforced

This page is Threaded inserts reinforced internal thread self-locking (07664), part number 07664-120.
You can find the detail information about specifications and dimensions on part number 07664-120.

Variation of this product

Part Number
07664-104
07664-105
07664-106
07664-108
07664-110
07664-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
L1 length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

12.06 €

1 4 Days 6.98.3M4M8849.55.54M8K0399.804

10.79 €

1 4 Days 8.810.3M5M10x1.2510512.57.54.8M10x1.25K0399.805

11.08 €

1 4 Days 10.812.3M6M12x1.2512614.59.54.8M12x1.25K0399.806

11.84 €

1 4 Days 12.814.3M8M14x1.514716.511.54.8M14x1.5K0399.808

12.89 €

1 4 Days 14.816.3M10M16x1.516818.513.54.8M16x1.5K0399.810

16.38 €

1 4 Days 16.818.3M12M18x1.518920.515.54.8M18x1.5K0399.812

Tech Support