Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07666-01
Type | Tool | Material | Steel | Female threads | M5 / M6 / M8 / M8X1 / M10 / M10X1.25 / M12 / M12X1.25 |
---|---|---|---|---|---|
Male threads | M8 / M10X1.25 / M12X1.25 / M12X1.25 / M14X1.5 / M14X1.5 / M16X1.5 / M16X1.5 | Insert length(mm) | 8 / 10 / 12 / 12 / 14 / 14 / 16 / 16 | Number of inserts | 8 / 8 / 6 / 6 / 4 / 4 / 3 / 3 |
Number of assembly tools | 1 / 1 / 1 / - / 1 / - / 1 / - | Order No. Threaded insert | K0398.05 / K0398.06 / K0398.08 / K0398.08X1 / K0398.10 / K0398.10X125 / K0398.12 / K0398.12X125 |
This page is Repair kit (07666), part number 07666-01.
You can find the detail information about specifications and dimensions on part number 07666-01.