Threaded insert, steel, self-tapping, type B (10228-01)

Threaded insert, steel, self-tapping, type B (10228-01)
· Compatible with Bosch profile

· Standard thread M8

· Easy to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10228-01-08

Part Number
10228-01-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.71 €

1 4 Days

Loading...

  1. 1

Basic information

Type Standard Material Steel Internal thread M(mm) 8
Surface finish body Galvanised Version 1 Self-tapping Version 2 With cutting bore
L length(mm) 16 for Art. No. K1538.808

This page is Threaded insert, steel, self-tapping, type B (10228-01), part number 10228-01-08.
You can find the detail information about specifications and dimensions on part number 10228-01-08.

Tech Support