T-grips, Plastic, Form K, with Internal thread (K1871) (K1871.17510)

T-grips, Plastic, Form K, with Internal thread (K1871) K1871.17510

Product Details:

Manufacturer part number: K1871.17510

Brand: KIPP

Price: 4.97

Delivery time: 4 Days


Technical Data:

A=Handle length: 75.1 mm

B=Width: 18.4 mm

D=thread: M10 mm

D3: 22 mm

H=Height: 41.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1871.17510

Part Number
K1871.17510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
B=Width
(mm)
D=thread
(mm)
D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
H1
(mm)
Weight

4.97 €

1 4 Days 75.118.4M102241.21525.20.0400

Loading...

  1. 1

Basic information

Main material(mm) duroplast Surface finish body(mm) High-gloss polished Component material(mm) steel
Surface finish component(mm) blue-passivated Main colour(mm) black Form(mm) K
Item T-Grip Thread type internal thread PL Edelstahl false
RoHS true

This page is T-grips, Plastic, Form K, with Internal thread (K1871), part number K1871.17510.
You can find the detail information about specifications and dimensions on part number K1871.17510.

Variation of this product

Part Number
K1871.16506
K1871.16508
K1871.17508
K1871.18510
K1871.18512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
B=Width
(mm)
D=thread
(mm)
D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
H1
(mm)
Weight

4.47 €

1 4 Days 65.114.6M61837922.90.0240

4.58 €

1 4 Days 65.114.6M818371222.90.0260

4.76 €

1 4 Days 75.118.4M82241.21225.20.0380

5.11 €

1 4 Days 85.219.6M102444.81526.50.0600

5.34 €

1 4 Days 85.219.6M122444.81826.50.0620

Tech Support