Shaft collars one-piece, wide, slitted outside (K1923) (K1923.100802)

Shaft collars one-piece, wide, slitted outside (K1923) K1923.100802

Product Details:

Manufacturer part number: K1923.100802

Brand: KIPP

Price: 12.28

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

Steel code: 1.4305

Surface finish body: Bright

D1=Internal diameter: 8 mm

D2=Outside diameter: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1923.100802

Part Number
K1923.100802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
B=Thickness
(mm)
C (DIN 912) R
(mm)
Weight
(kg)

12.28 €

1 4 Days Stainless steel1.4305Bright81820M3x822.40.0274

Loading...

  1. 1

Basic information

Form B Form-Type Slitted outside Item Locking Ring
Version 1 Wide RoHS true

This page is Shaft collars one-piece, wide, slitted outside (K1923), part number K1923.100802.
You can find the detail information about specifications and dimensions on part number K1923.100802.

Variation of this product

Part Number
K1923.100801
K1923.101001
K1923.101002
K1923.101201
K1923.101202
K1923.101601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
B=Thickness
(mm)
C (DIN 912) R
(mm)
Weight
(kg)

7.46 €

1 4 Days Steel-Black oxidised81820M3x822.40.0271

8.41 €

1 4 Days Steel-Black oxidised102420M3x10260.0494

15.38 €

1 4 Days Stainless steel1.4305Bright102420M3x10260.0501

9.46 €

1 4 Days Steel-Black oxidised122824M4x1231.80.0841

17.20 €

1 4 Days Stainless steel1.4305Bright122824M4x1231.80.0838

11.45 €

1 4 Days Steel-Black oxidised163429M5x1639.40.1433

Tech Support