Shaft collars one-piece, wide, slitted inside (K1924) (K1924.00801)

Shaft collars one-piece, wide, slitted inside (K1924) K1924.00801

Product Details:

Manufacturer part number: K1924.00801

Brand: KIPP

Price: 7.46

Delivery time: 4 Days


Technical Data:

Main material: Steel

Steel code: -

Surface finish body: Black oxidised

D1=Internal diameter: 8 mm

D2=Outside diameter: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1924.00801

Part Number
K1924.00801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
D3
(mm)
B=Thickness
(mm)
C (DIN 912) L
(mm)
R
(mm)
D4
(mm)
A
(mm)
Weight
(kg)

7.46 €

1 4 Days Steel-Black oxidised818620M3x86.522.43.36.50.0272

Loading...

  1. 1

Basic information

Form A Form-Type Slitted inside Item Locking Ring
Version 1 Wide RoHS true

This page is Shaft collars one-piece, wide, slitted inside (K1924), part number K1924.00801.
You can find the detail information about specifications and dimensions on part number K1924.00801.

Variation of this product

Part Number
K1924.00802
K1924.01001
K1924.01002
K1924.01201
K1924.01202
K1924.01601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code Surface finish body D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
D3
(mm)
B=Thickness
(mm)
C (DIN 912) L
(mm)
R
(mm)
D4
(mm)
A
(mm)
Weight
(kg)

12.28 €

1 4 Days Stainless steel1.4305Bright818620M3x86.522.43.36.50.024

8.41 €

1 4 Days Steel-Black oxidised1024620M3x108.5263.38.50.0494

15.38 €

1 4 Days Stainless steel1.4305Bright1024620M3x108.5263.38.50.0515

9.46 €

1 4 Days Steel-Black oxidised12287.524M4x121031.84.3100.0841

17.20 €

1 4 Days Stainless steel1.4305Bright12287.524M4x121031.84.3100.0842

11.45 €

1 4 Days Steel-Black oxidised16341029M5x161239.45.5120.1439

Tech Support