Locating bushes for ball lifting pins Stainless Steel, flat, Form B (K1921) (K1921.11675)

Locating bushes for ball lifting pins Stainless Steel, flat, Form B (K1921) K1921.11675

Product Details:

Manufacturer part number: K1921.11675

Brand: KIPP

Price: 72.40

Delivery time: 4 Days


Technical Data:

D2=Outside diameter: M30 mm

D1=Thread: 16 mm

D3: 39 mm

D4: 19.2 mm

D6: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1921.11675

Part Number
K1921.11675
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Outside diameter
(mm)
D1=Thread
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Tightening torque
(Nm)
L1=Thread length
(mm)
Order No. assembly key Weight
(kg)

72.40 €

1 4 Days M30163919.2309084312007596651-160.2513

Loading...

  1. 1

Basic information

Main material stainless steel Form B Version 1 for ball lifting pin
D5(mm) 5.1 Version 2 flat Item Adapter Bush
X(mm) 1.5 PL Edelstahl true RoHS true

This page is Locating bushes for ball lifting pins Stainless Steel, flat, Form B (K1921), part number K1921.11675.
You can find the detail information about specifications and dimensions on part number K1921.11675.

Variation of this product

Part Number
K1921.11235
K1921.11250
K1921.11650
K1921.12050
K1921.12075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Outside diameter
(mm)
D1=Thread
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Tightening torque
(Nm)
L1=Thread length
(mm)
Order No. assembly key Weight
(kg)

50.27 €

1 4 Days M24123214.72250443.81503596651-080.1111

56.14 €

1 4 Days M24123214.722655918.81505096651-080.1326

61.32 €

1 4 Days M30163919.230655962005096651-160.2030

80.25 €

1 4 Days M36x22043263070633.52005096651-160.3217

100.21 €

1 4 Days M36x220432630958828.52007596651-160.4142

Tech Support