Gripper pads round carbide (K1914) (K1914.112)

Gripper pads round carbide (K1914) K1914.112

Product Details:

Manufacturer part number: K1914.112

Brand: KIPP

Price: 7.82

Delivery time: 4 Days


Technical Data:

B: 3 mm

D=Outside diameter: 9.5 mm

S=Thickness: 3.2 mm

Version 2: serrated

Weight: 0.0022 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1914.112

Part Number
K1914.112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D=Outside diameter
(mm)
S=Thickness
(mm)
Version 2 Weight
(kg)

7.82 €

1 4 Days 39.53.2serrated0.0022

Loading...

  1. 1

Basic information

Main material carbide Version 1 round Item Support Plate
RoHS true

This page is Gripper pads round carbide (K1914), part number K1914.112.
You can find the detail information about specifications and dimensions on part number K1914.112.

Variation of this product

Part Number
K1914.110
K1914.111
K1914.113
K1914.114
K1914.211
K1914.212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D=Outside diameter
(mm)
S=Thickness
(mm)
Version 2 Weight
(kg)

8.68 €

1 4 Days 2.36.353.2serrated0.0011

8.89 €

1 4 Days 2.37.93.2serrated0.0017

9.02 €

1 4 Days 312.73.2serrated0.0039

15.67 €

1 4 Days 319.053.2serrated0.0091

9.43 €

1 4 Days 1.57.93.2fine serrated0.0019

7.82 €

1 4 Days 2.39.53.2fine serrated0.0025

Tech Support