Gripper pads square carbide (K1915) (K1915.201)

Gripper pads square carbide (K1915) K1915.201

Product Details:

Manufacturer part number: K1915.201

Brand: KIPP

Price: 10.56

Delivery time: 4 Days


Technical Data:

A=Length/Width: 9.5 - 0.13 mm

S: 3.2 mm

B=Width: 9.5 - 0.13 mm

Version 2: fine serrated

Weight: 0.0031 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1915.201

Part Number
K1915.201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Length/Width
(mm)
S
(mm)
B=Width
(mm)
Version 2 Weight
(kg)

10.56 €

1 4 Days 9.5 - 0.133.29.5 - 0.13fine serrated0.0031

Loading...

  1. 1

Basic information

Main material carbide Version 1 square Item Support Plate
RoHS true

This page is Gripper pads square carbide (K1915), part number K1915.201.
You can find the detail information about specifications and dimensions on part number K1915.201.

Variation of this product

Part Number
K1915.101
K1915.102
K1915.202
K1915.203
K1915.206
K1915.207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Length/Width
(mm)
S
(mm)
B=Width
(mm)
Version 2 Weight
(kg)

10.56 €

1 4 Days 9.5 - 0.133.29.5 - 0.13serrated0.0029

12.58 €

1 4 Days 12.7 - 0.133.212.7 - 0.13serrated0.0051

12.58 €

1 4 Days 12.7 - 0.133.212.7 - 0.13fine serrated0.0054

15.97 €

1 4 Days 15.9 - 0.133.215.9 - 0.13fine serrated0.0089

20.42 €

1 4 Days 19.05 - 0.13419.05 - 0.13fine serrated0.0168

30.42 €

1 4 Days 25.4 - 0.13425.4 - 0.13fine serrated0.0303

Tech Support