Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2077.01910 |
K2077.04950 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 (mm) | D2 (mm) | D4 (mm) | H1 (mm) | Tightening torque max. (Nm) | D3 | Clamping range min. - max. | D5 (mm) | H=Height (mm) | D6 (mm) | H2 (mm) | D=diameter (mm) | H4 (mm) | H5 (mm) | Retaining force (kN) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.84 € | 1 | 4 Days | 19.1 | 38.1 | M3x16 | 22.9 | 81.5 | 29 | 2.5 - 15.9 | 50.8 | 35.6 | 20.1 | 4.6 | 23.9 | 6.8 | 25.4 | 17.3 | 0.2 | ||
356.50 € | 1 | 4 Days | 49.5 | 76.2 | M5x22 | 32.4 | 135.5 | 63.8 | 5.1 - 45.7 | 88.9 | 48.3 | 50.5 | 5.1 | 55.9 | 11.1 | 36.2 | 17.8 | 0.96 |
Loading...
Main material | steel | Item | Machinable Collet System | Surface finish body | teflon-coated |
---|---|---|---|---|---|
Form | A | Version 1 | for external clamping | H3(mm) | 2.5 |
D7(mm) | 6.4 | Component material | aluminium | Surface finish component | hard anodised |
RoHS | true | PL Edelstahl | false |
Configure
Basic Attributes
D1(mm)
D2(mm)
D4(mm)
H1(mm)
Tightening torque max.(Nm)
D3
Clamping range min. - max.
D5(mm)
H=Height(mm)
D6(mm)
H2(mm)
D=diameter(mm)
H4(mm)
H5(mm)
Retaining force(kN)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes