Centring pins for aligning hole (K0858)

Centring pins for aligning hole (K0858)
· Matched to K0806 subplates

· For positioning tooling plates on machine tables

· Case-hardened

· Fitting diameter ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0858.2520
K0858.3020
K0858.3025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Pin diameter
(mm)
L=Length
(mm)
L1
(mm)
Weight
(kg)

55.81 €

1 4 Days 25 g62075350.23

69.40 €

1 4 Days 30 h62085450.3439

66.26 €

1 4 Days 30 h62585450.3996

Loading...

  1. 1

Basic information

Version 1 for aligning hole Item Centring Pin Main material steel
RoHS true

Tech Support