Spacing washers (K0860) (K0860.12003)

Spacing washers (K0860) K0860.12003

Product Details:

Manufacturer part number: K0860.12003

Brand: KIPP

Price: 11.32

Delivery time: 4 Days


Technical Data:

D1=Internal diameter: 12.5 mm

D2=Outside diameter: 40 mm

H=Height: 3 mm

G=thread / for thread: M12

Weight: 0.0281 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0860.12003

Part Number
K0860.12003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
H=Height
(mm)
G=thread / for thread Weight
(kg)

11.32 €

1 4 Days 12.5403M120.0281

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and black oxidised Version 1 ground
Item Spacer Disc Kind of fastening bore Product type Spacer Disc
RoHS true

This page is Spacing washers (K0860), part number K0860.12003.
You can find the detail information about specifications and dimensions on part number K0860.12003.

Variation of this product

Part Number
K0860.08005
K0860.08008
K0860.12001
K0860.12005
K0860.16001
K0860.16003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Internal diameter
(mm)
D2=Outside diameter
(mm)
H=Height
(mm)
G=thread / for thread Weight
(kg)

10.28 €

1 4 Days 9245M80.0149

10.70 €

1 4 Days 9248M80.0239

10.80 €

1 4 Days 12.5401M120.0107

11.79 €

1 4 Days 12.5405M120.0457

13.28 €

1 4 Days 16.5501M160.0155

14.00 €

1 4 Days 16.5503M160.0422

Tech Support