Latches with draw bail, Form A (K0044) (K0044.1330571)

Latches with draw bail, Form A (K0044) K0044.1330571

Product Details:

Manufacturer part number: K0044.1330571

Brand: KIPP

Price: 1.90

Delivery time: 4 Days


Technical Data:

Main material: steel

Surface finish body: galvanised and passivated

Steel code: -

Weight: 0.017 kg

PL Edelstahl: false


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0044.1330571

Part Number
K0044.1330571
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Steel code Weight
(kg)
PL Edelstahl

1.90 €

1 4 Days steelgalvanised and passivated-0.017false

Loading...

  1. 1

Basic information

Form A Version 1 with draw bail Version 2 fastening holes covered
D2(mm) 2.8 Item Latch Retaining force F1(N) 1000
Product type Standard RoHS true

This page is Latches with draw bail, Form A (K0044), part number K0044.1330571.
You can find the detail information about specifications and dimensions on part number K0044.1330571.

Variation of this product

Part Number
K0044.1330572
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Steel code Weight
(kg)
PL Edelstahl

3.29 €

1 4 Days stainless steelbright1.43010.0169true

Tech Support