Manufacturer part number: K0045.1541092
Brand: KIPP
Price: 7.03 €
Delivery time: 4 Days
Main material: stainless steel
Surface finish body: bright
Steel code component: 1.4301
Weight: 0.0713 kg
PL Edelstahl: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0045.1541092
Form | A | Version 1 | with draw bail | Version 2 | fastening holes covered |
---|---|---|---|---|---|
D2(mm) | 3.2 | Item | Latch | Retaining force F1(N) | 2000 |
Product type | Standard | RoHS | true |
This page is Latches with draw bail, Form A (K0045), part number K0045.1541092.
You can find the detail information about specifications and dimensions on part number K0045.1541092.
Configure
Basic Attributes
Type
Main material
Surface finish body
Steel code component
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0045.1541091 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Steel code component | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|
2.36 € | 1 | 4 Days | steel | galvanised and passivated | - | 0.0736 | false |