Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1854.160823061
Form | A | Version 1 | hydraulic | D(mm) | 28.2 |
---|---|---|---|---|---|
G(mm) | M30x1.5 | H(mm) | 72.5 | H1(mm) | 55.5 |
H2(mm) | 9.5 | H3(mm) | 10 | SW(mm) | 24 |
Item | Support Element | Form definition | single-acting | min. Spring force(N) | 10 |
max. Spring force F (N)(N) | 23 | H4(mm) | 6 | H5(mm) | 10 |
SW1(mm) | 13 | SW2(mm) | 17 | Connection type | drilled channels |
Main material | steel | Surface finish body | black oxidised | Piston Ø(mm) | 16 |
Travel(mm) | 8 | Flow rate max.(cm³/s) | 25 | Weight(kg) | 0.2735 |
PL Edelstahl | false | RoHS | true |
This page is Support elements, hydraulic, screw-on, Form A, docking via hydraulics (K1854), part number K1854.160823061.
You can find the detail information about specifications and dimensions on part number K1854.160823061.