Positioning bushes, Steel or Stainless Steel for status sensor, Form A, full thread (K1840)

Positioning bushes, Steel or Stainless Steel for status sensor, Form A, full thread (K1840)
· Universally applicable

· electronic status monitoring

· Process control

· Individually adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1840.103101
K1840.104101
K1840.105121
K1840.106121
K1840.108161
K1840.110161
K1840.1103101
K1840.1104101
K1840.1105121
K1840.1106121
K1840.1108161
K1840.1110161
K1840.1112201
K1840.1116241
K1840.112201
K1840.116241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code Surface finish body D1=Thread
(mm)
H
(mm)
T
(mm)
T1
(mm)
SW1
(mm)
Weight
(kg)

16.66 €

1 4 Days steel-hardened and black oxid finishM10x1127430.0060

16.66 €

1 4 Days steel-hardened and black oxid finishM10x1127440.0060

17.94 €

1 4 Days steel-hardened and black oxid finishM12x1.51511450.0090

17.94 €

1 4 Days steel-hardened and black oxid finishM12x1.51511460.0090

19.23 €

1 4 Days steel-hardened and black oxid finishM16x1.52015.5680.0190

19.23 €

1 4 Days steel-hardened and black oxid finishM16x1.52015.56100.0170

19.23 €

1 4 Days stainless steel1.4034hardened and brightM10x1127430.0060

19.23 €

1 4 Days stainless steel1.4034hardened and brightM10x1127440.0060

20.52 €

1 4 Days stainless steel1.4034hardened and brightM12x1.51511450.0090

20.52 €

1 4 Days stainless steel1.4034hardened and brightM12x1.51511460.0090

21.79 €

1 4 Days stainless steel1.4034hardened and brightM16x1.52015.5680.0190

21.79 €

1 4 Days stainless steel1.4034hardened and brightM16x1.52015.56100.0170

23.07 €

1 4 Days stainless steel1.4034hardened and brightM20x1.525196120.0350

24.36 €

1 4 Days stainless steel1.4034hardened and brightM24x232258160.0700

20.52 €

1 4 Days steel-hardened and black oxid finishM20x1.525196120.0350

21.79 €

1 4 Days steel-hardened and black oxid finishM24x232258160.0700

Loading...

  1. 1

Basic information

Form A Version 1 for status sensor D3(mm) 3
H3(mm) 4 Item Locating Bush Form definition Full thread
SW2(mm) 5 PL Edelstahl false RoHS true

Tech Support