Plastic grips, round with round opening, Form B (K2112) (K2112.093211)

Plastic grips, round with round opening, Form B (K2112) K2112.093211

Product Details:

Manufacturer part number: K2112.093211

Brand: KIPP

Price: 1.99

Delivery time: 4 Days


Technical Data:

D=diameter: 21 mm

D1: 18 mm

L=Length: 93 mm

for toggle clamp: K1250.007000

matching toggle clamp: 05755-05-007000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2112.093211

Part Number
K2112.093211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
L=Length
(mm)
for toggle clamp matching toggle clamp Weight
(kg)

1.99 €

1 4 Days 211893K1250.00700005755-05-0070000.0300

Loading...

  1. 1

Basic information

Main material Plastic Main colour Red Form B
Version 1 Round Item Grip PL Edelstahl false
RoHS true

This page is Plastic grips, round with round opening, Form B (K2112), part number K2112.093211.
You can find the detail information about specifications and dimensions on part number K2112.093211.

Variation of this product

Part Number
K2112.099281
K2112.107251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
L=Length
(mm)
for toggle clamp matching toggle clamp Weight
(kg)

2.19 €

1 4 Days 282599K1250.014000, K1253.01400005755-05-014000, 05755-01-0140000.0150

1.99 €

1 4 Days 25.222.2107K1250.012000, K1253.01200005755-05-012000, 05755-01-0120000.0290

Tech Support