Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2098.06080 |
K2098.08100 |
K2098.10125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Diameter min. (mm) | D1 (mm) | D2 (mm) | D4 (mm) | H (mm) | H1 (mm) | D3 | D=Diameter max. (mm) | L (mm) | L1 (mm) | SW1 (mm) | Clamping force max. (kN) | Tractive force max. (kN) | L2 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.74 € | 1 | 4 Days | 6 | 10 | 6 | M3 | 12.5 | 2.5 | M6 | 8 | 10 | 6 | 6 | 2.6 | 3.5 | 8 | 0.007 | ||
33.24 € | 1 | 4 Days | 8 | 12 | 8 | M4 | 15 | 3 | M8 | 10 | 12 | 8 | 8 | 3.9 | 6 | 13 | 0.013 | ||
34.27 € | 1 | 4 Days | 10 | 12.5 | 10 | M5 | 19 | 3 | M10 | 12.5 | 12 | 8 | 10 | 8.5 | 9.5 | 15 | 0.02 |
Loading...
Main material | stainless steel | Item | Mandrel Collet | Surface finish body | bright |
---|---|---|---|---|---|
Form | A | Steel code | 1.4305 | RoHS | true |
PL Edelstahl | true |
Configure
Basic Attributes
D=Diameter min.(mm)
D1(mm)
D2(mm)
D4(mm)
H(mm)
H1(mm)
D3
D=Diameter max.(mm)
L(mm)
L1(mm)
SW1(mm)
Clamping force max.(kN)
Tractive force max.(kN)
L2(mm)
Weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes