Side clamps, Steel with clamping point (K2117) (K2117.30)

Side clamps, Steel with clamping point (K2117) K2117.30

Product Details:

Manufacturer part number: K2117.30

Brand: KIPP

Price: 640.55

Delivery time: 4 Days


Technical Data:

B=Width: 67 mm

B1: 36 mm

D=thread: M16 mm

H=Height: 71.5 mm

H1: 34 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2117.30

Part Number
K2117.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW=key width
(mm)
Travel S
(mm)
Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
BN=Slot width
(mm)
D1=Thread
(mm)
F
(kN)
Size L1 max.
(mm)
L1 min.
(mm)
L2 max.
(mm)
L2 min.
(mm)
Weight
(kg)

640.55 €

1 4 Days 6736M1671.53413426.53632241020512518M163030199.5189.570.560.55.2000

Loading...

  1. 1

Basic information

Item Side Clamp Main material High carbon steel Surface finish body black oxidised
Version 1 with clamping point B2(mm) 20 D2(mm) M6
PL Edelstahl false RoHS true

This page is Side clamps, Steel with clamping point (K2117), part number K2117.30.
You can find the detail information about specifications and dimensions on part number K2117.30.

Variation of this product

Part Number
K2117.14
K2117.20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW=key width
(mm)
Travel S
(mm)
Tightening torque M1
(Nm)
Tightening torque M2
(Nm)
BN=Slot width
(mm)
D1=Thread
(mm)
F
(kN)
Size L1 max.
(mm)
L1 min.
(mm)
L2 max.
(mm)
L2 min.
(mm)
Weight
(kg)

408.25 €

1 4 Days 4024M105025.585162625174674512M101414126.5122.544.540.51.3950

506.00 €

1 4 Days 47.527M125627.59818.23025196836014M12202014613950.443.72.1050

Tech Support