Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2094.0279
Main material | steel | Surface finish body | galvanised | Form | A |
---|---|---|---|---|---|
L=Length(mm) | 279 | Item | Catch plate | Packaging type | 1 unit = 1 pair |
Weight(kg) | 0.6600 | PL Edelstahl | false |
This page is Mounting bracket, Steel, for telescopic slides, Form A (K2094), part number K2094.0279.
You can find the detail information about specifications and dimensions on part number K2094.0279.