Mounting bracket, Steel, for telescopic slides, Form C (K2094) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2094.0470

Part Number
K2094.0470
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.91 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Form C
L=Length(mm) 470 Item Catch plate Packaging type 1 unit = 1 pair
Weight(kg) 1.1200 PL Edelstahl false

This page is Mounting bracket, Steel, for telescopic slides, Form C (K2094), part number K2094.0470.
You can find the detail information about specifications and dimensions on part number K2094.0470.

Tech Support