Mounting bracket, Steel, for telescopic slides, Form C (K2095) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2095.077055

Part Number
K2095.077055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.70 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Form C
Form-Type 3-hole H=Height(mm) 55.7 L1(mm) 153.8
L=Length(mm) 77.6 Version 1 with holes Item Catch plate
B(mm) 17.8 Weight(kg) 0.5900 PL Edelstahl false

This page is Mounting bracket, Steel, for telescopic slides, Form C (K2095), part number K2095.077055.
You can find the detail information about specifications and dimensions on part number K2095.077055.

Tech Support