Manufacturer part number: K1599.208181X30
Brand: KIPP
Price: 20.88 €
Delivery time: 4 Days
H: 38.5
B: 10
Main colour: jet black RAL 9005
Size: -
X=thread: M8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1599.208181X30
Part Number
|
---|
K1599.208181X30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | H | B | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | D2 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | Weight (kg) | RoHS | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.88 € | 1 | 4 Days | 38.5 | 10 | jet black RAL 9005 | - | M8 | 65 | 77.5 | 25 | 27.7 | 52.6 | 55.6 | 30 | - | - | - |
Loading...
Main material | zinc | Surface finish body | textured matt | Component material | steel |
---|---|---|---|---|---|
Surface finish component | black oxidised | Item | Clamping Lever | Thread type | external thread |
Version 1 | with clamp force intensifier |
This page is Clamping levers, Zinc with External thread and clamping force intensifier, matt textured (K1599), part number K1599.208181X30.
You can find the detail information about specifications and dimensions on part number K1599.208181X30.
Configure
Basic Attributes
Size
Weight(kg)
RoHS
PL Edelstahl
Type
H
B
Main colour
X=thread
A=Handle length(mm)
A1=Handle length(mm)
D2(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
L=thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1599.208181X10 |
K1599.208181X20 |
K1599.208181X40 |
K1599.208182X10 |
K1599.208182X20 |
K1599.208182X30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H | B | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | D2 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | L=thread length (mm) | Weight (kg) | RoHS | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.88 € | 1 | 4 Days | 38.5 | 10 | jet black RAL 9005 | - | M8 | 65 | 77.5 | 25 | 27.7 | 52.6 | 55.6 | 10 | - | - | - | ||
20.88 € | 1 | 4 Days | 38.5 | 10 | jet black RAL 9005 | - | M8 | 65 | 77.5 | 25 | 27.7 | 52.6 | 55.6 | 20 | - | - | - | ||
21.23 € | 1 | 4 Days | 38.5 | 10 | jet black RAL 9005 | - | M8 | 65 | 77.5 | 25 | 27.7 | 52.6 | 55.6 | 40 | - | - | - | ||
20.88 € | 1 | 4 Days | 38.5 | 10 | orange RAL 2004 | - | M8 | 65 | 77.5 | 25 | 27.7 | 52.6 | 55.6 | 10 | - | - | - | ||
20.88 € | 1 | 4 Days | 38.5 | 10 | orange RAL 2004 | - | M8 | 65 | 77.5 | 25 | 27.7 | 52.6 | 55.6 | 20 | - | - | - | ||
20.88 € | 1 | 4 Days | 38.5 | 10 | orange RAL 2004 | - | M8 | 65 | 77.5 | 25 | 27.7 | 52.6 | 55.6 | 30 | - | - | - |