Clamping levers, Zinc with External thread and clamping force intensifier, matt textured (K1626)

Clamping levers, Zinc with External thread and clamping force intensifier, matt textured (K1626)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1626.208181X10
K1626.208181X20
K1626.208181X30
K1626.208181X40
K1626.208182X10
K1626.208182X20
K1626.208182X30
K1626.208182X40
K1626.208183X10
K1626.208183X20
K1626.208183X30
K1626.208183X40
K1626.208184X10
K1626.208184X20
K1626.208184X30
K1626.208184X40
K1626.208185X10
K1626.208185X20
K1626.208185X30
K1626.208185X40
K1626.208186X10
K1626.208186X20
K1626.208186X30
K1626.208186X40
K1626.208187X10
K1626.208187X20
K1626.208187X30
K1626.208187X40
K1626.208188X10
K1626.208188X20
K1626.208188X30
K1626.208188X40
K1626.310181X15
K1626.310181X30
K1626.310181X40
K1626.310181X50
K1626.310182X15
K1626.310182X30
K1626.310182X40
K1626.310182X50
K1626.310183X15
K1626.310183X30
K1626.310183X40
K1626.310183X50
K1626.310184X15
K1626.310184X30
K1626.310184X40
K1626.310184X50
K1626.310185X15
K1626.310185X30
K1626.310185X40
K1626.310185X50
K1626.310186X15
K1626.310186X30
K1626.310186X40
K1626.310186X50
K1626.310187X15
K1626.310187X30
K1626.310187X40
K1626.310187X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H B Main colour Surface finish component Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Weight
(kg)
RoHS PL Edelstahl

30.34 €

1 4 Days 38.510jet black RAL 9005-2M86577.52527.752.655.610---

30.34 €

1 4 Days 38.510jet black RAL 9005-2M86577.52527.752.655.620---

30.34 €

1 4 Days 38.510jet black RAL 9005-2M86577.52527.752.655.630---

30.80 €

1 4 Days 38.510jet black RAL 9005-2M86577.52527.752.655.640---

30.34 €

1 4 Days 38.510orange RAL 2004-2M86577.52527.752.655.610---

30.34 €

1 4 Days 38.510orange RAL 2004-2M86577.52527.752.655.620---

30.34 €

1 4 Days 38.510orange RAL 2004-2M86577.52527.752.655.630---

30.80 €

1 4 Days 38.510orange RAL 2004-2M86577.52527.752.655.640---

30.34 €

1 4 Days 38.510colza yellow RAL 1021-2M86577.52527.752.655.610---

30.34 €

1 4 Days 38.510colza yellow RAL 1021-2M86577.52527.752.655.620---

30.34 €

1 4 Days 38.510colza yellow RAL 1021-2M86577.52527.752.655.630---

30.80 €

1 4 Days 38.510colza yellow RAL 1021-2M86577.52527.752.655.640---

30.34 €

1 4 Days 38.510traffic red RAL 3020-2M86577.52527.752.655.610---

30.34 €

1 4 Days 38.510traffic red RAL 3020-2M86577.52527.752.655.620---

30.34 €

1 4 Days 38.510traffic red RAL 3020-2M86577.52527.752.655.630---

30.80 €

1 4 Days 38.510traffic red RAL 3020-2M86577.52527.752.655.640---

30.34 €

1 4 Days 38.510signal green RAL 6032-2M86577.52527.752.655.610---

30.34 €

1 4 Days 38.510signal green RAL 6032-2M86577.52527.752.655.620---

30.34 €

1 4 Days 38.510signal green RAL 6032-2M86577.52527.752.655.630---

30.80 €

1 4 Days 38.510signal green RAL 6032-2M86577.52527.752.655.640---

30.34 €

1 4 Days 38.510traffic blue RAL 5017-2M86577.52527.752.655.610---

30.34 €

1 4 Days 38.510traffic blue RAL 5017-2M86577.52527.752.655.620---

30.34 €

1 4 Days 38.510traffic blue RAL 5017-2M86577.52527.752.655.630---

30.80 €

1 4 Days 38.510traffic blue RAL 5017-2M86577.52527.752.655.640---

30.34 €

1 4 Days 38.510light grey RAL 7035-2M86577.52527.752.655.610---

30.34 €

1 4 Days 38.510light grey RAL 7035-2M86577.52527.752.655.620---

30.34 €

1 4 Days 38.510light grey RAL 7035-2M86577.52527.752.655.630---

30.80 €

1 4 Days 38.510light grey RAL 7035-2M86577.52527.752.655.640---

30.34 €

1 4 Days 38.510window grey RAL 7040-2M86577.52527.752.655.610---

30.34 €

1 4 Days 38.510window grey RAL 7040-2M86577.52527.752.655.620---

30.34 €

1 4 Days 38.510window grey RAL 7040-2M86577.52527.752.655.630---

30.80 €

1 4 Days 38.510window grey RAL 7040-2M86577.52527.752.655.640---

31.61 €

1 4 Days 4711.2jet black RAL 9005-3M1080953033.964.468.615---

31.61 €

1 4 Days 4711.2jet black RAL 9005-3M1080953033.964.468.630---

32.18 €

1 4 Days 4711.2jet black RAL 9005-3M1080953033.964.468.640---

32.18 €

1 4 Days 4711.2jet black RAL 9005-3M1080953033.964.468.650---

31.61 €

1 4 Days 4711.2orange RAL 2004-3M1080953033.964.468.615---

31.61 €

1 4 Days 4711.2orange RAL 2004-3M1080953033.964.468.630---

32.18 €

1 4 Days 4711.2orange RAL 2004-3M1080953033.964.468.640---

32.18 €

1 4 Days 4711.2orange RAL 2004-3M1080953033.964.468.650---

31.61 €

1 4 Days 4711.2colza yellow RAL 1021-3M1080953033.964.468.615---

31.61 €

1 4 Days 4711.2colza yellow RAL 1021-3M1080953033.964.468.630---

32.18 €

1 4 Days 4711.2colza yellow RAL 1021-3M1080953033.964.468.640---

32.18 €

1 4 Days 4711.2colza yellow RAL 1021-3M1080953033.964.468.650---

31.61 €

1 4 Days 4711.2traffic red RAL 3020-3M1080953033.964.468.615---

31.61 €

1 4 Days 4711.2traffic red RAL 3020-3M1080953033.964.468.630---

32.18 €

1 4 Days 4711.2traffic red RAL 3020-3M1080953033.964.468.640---

32.18 €

1 4 Days 4711.2traffic red RAL 3020-3M1080953033.964.468.650---

31.61 €

1 4 Days 4711.2signal green RAL 6032-3M1080953033.964.468.615---

31.61 €

1 4 Days 4711.2signal green RAL 6032-3M1080953033.964.468.630---

32.18 €

1 4 Days 4711.2signal green RAL 6032-3M1080953033.964.468.640---

32.18 €

1 4 Days 4711.2signal green RAL 6032-3M1080953033.964.468.650---

31.61 €

1 4 Days 4711.2traffic blue RAL 5017-3M1080953033.964.468.615---

31.61 €

1 4 Days 4711.2traffic blue RAL 5017-3M1080953033.964.468.630---

32.18 €

1 4 Days 4711.2traffic blue RAL 5017-3M1080953033.964.468.640---

32.18 €

1 4 Days 4711.2traffic blue RAL 5017-3M1080953033.964.468.650---

31.61 €

1 4 Days 4711.2light grey RAL 7035-3M1080953033.964.468.615---

31.61 €

1 4 Days 4711.2light grey RAL 7035-3M1080953033.964.468.630---

32.18 €

1 4 Days 4711.2light grey RAL 7035-3M1080953033.964.468.640---

32.18 €

1 4 Days 4711.2light grey RAL 7035-3M1080953033.964.468.650---

Loading...

Basic information

Main material zinc Surface finish body textured matt Component material stainless steel
Item Clamping Lever Thread type external thread Version 1 with clamp force intensifier

Tech Support