Clamping levers, Zinc with Internal thread and clamping force intensifier, matt textured (K1599)

Clamping levers, Zinc with Internal thread and clamping force intensifier, matt textured (K1599)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1599.208181
K1599.208182
K1599.208183
K1599.208184
K1599.208185
K1599.208186
K1599.208187
K1599.208188
K1599.310181
K1599.310182
K1599.310183
K1599.310184
K1599.310185
K1599.310186
K1599.310187
K1599.310188
K1599.410181
K1599.410182
K1599.410183
K1599.410184
K1599.410185
K1599.410186
K1599.410187
K1599.410188
K1599.512181
K1599.512182
K1599.512183
K1599.512184
K1599.512185
K1599.512186
K1599.512187
K1599.512188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H B Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
D2
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
Weight
(kg)
RoHS PL Edelstahl

19.52 €

1 4 Days 38.510jet black RAL 90052M86577.52527.752.655.622---

19.52 €

1 4 Days 38.510orange RAL 20042M86577.52527.752.655.622---

19.52 €

1 4 Days 38.510colza yellow RAL 10212M86577.52527.752.655.622---

19.52 €

1 4 Days 38.510traffic red RAL 30202M86577.52527.752.655.622---

19.52 €

1 4 Days 38.510signal green RAL 60322M86577.52527.752.655.622---

19.52 €

1 4 Days 38.510traffic blue RAL 50172M86577.52527.752.655.622---

19.52 €

1 4 Days 38.510light grey RAL 70352M86577.52527.752.655.622---

19.52 €

1 4 Days 38.510window grey RAL 70402M86577.52527.752.655.622---

20.82 €

1 4 Days 4711.2jet black RAL 90053M1080953033.964.468.624---

20.82 €

1 4 Days 4711.2orange RAL 20043M1080953033.964.468.624---

20.82 €

1 4 Days 4711.2colza yellow RAL 10213M1080953033.964.468.624---

20.82 €

1 4 Days 4711.2traffic red RAL 30203M1080953033.964.468.624---

20.82 €

1 4 Days 4711.2signal green RAL 60323M1080953033.964.468.624---

20.82 €

1 4 Days 4711.2traffic blue RAL 50173M1080953033.964.468.624---

20.82 €

1 4 Days 4711.2light grey RAL 70353M1080953033.964.468.624---

20.82 €

1 4 Days 4711.2window grey RAL 70403M1080953033.964.468.624---

22.72 €

1 4 Days 53.113.2jet black RAL 90054M10951103037.272.877.3270.1450truefalse

22.72 €

1 4 Days 53.113.2orange RAL 20044M10951103037.272.877.3270.1450truefalse

22.72 €

1 4 Days 53.113.2colza yellow RAL 10214M10951103037.272.877.3270.1450truefalse

22.72 €

1 4 Days 53.113.2traffic red RAL 30204M10951103037.272.877.3270.1450truefalse

22.72 €

1 4 Days 53.113.2signal green RAL 60324M10951103037.272.877.3270.1450truefalse

22.72 €

1 4 Days 53.113.2traffic blue RAL 50174M10951103037.272.877.3270.1450truefalse

22.72 €

1 4 Days 53.113.2light grey RAL 70354M10951103037.272.877.3270.1450truefalse

22.72 €

1 4 Days 53.113.2window grey RAL 70404M10951103037.272.877.3270.1450truefalse

25.06 €

1 4 Days 59.115.4jet black RAL 90055M12110127.53541.98387.533---

25.06 €

1 4 Days 59.115.4orange RAL 20045M12110127.53541.98387.533---

25.06 €

1 4 Days 59.115.4colza yellow RAL 10215M12110127.53541.98387.533---

25.06 €

1 4 Days 59.115.4traffic red RAL 30205M12110127.53541.98387.533---

25.06 €

1 4 Days 59.115.4signal green RAL 60325M12110127.53541.98387.533---

25.06 €

1 4 Days 59.115.4traffic blue RAL 50175M12110127.53541.98387.533---

25.06 €

1 4 Days 59.115.4light grey RAL 70355M12110127.53541.98387.533---

25.06 €

1 4 Days 59.115.4window grey RAL 70405M12110127.53541.98387.533---

Loading...

  1. 1

Basic information

Main material zinc Surface finish body textured matt Component material steel
Surface finish component black oxidised T1(mm) 10 Item Clamping Lever
Thread type internal thread Version 1 with clamp force intensifier

Tech Support