Oil level gauges, Form A, without thermometer, Thermoplastic (28000)

Oil level gauges, Form A, without thermometer, Thermoplastic (28000)
· Application sectors: machine, container and vehicle construction

· High mechanical strength

· Ageing resistant

· Temperature resistant to 100°C

· Pressure resistant to 10 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28000-1076
28000-1127
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)

15.51 €

1 4 Days M102021103764437

20.38 €

1 4 Days M1219181511279580

Loading...

  1. 1

Basic information

Main material Thermoplastic Form A B=Width(mm) 27
Number of fastening screws 2

Tech Support