Oil level gauges with electronic oil level and temperature monitoring, long version (28001-12)

Oil level gauges with electronic oil level and temperature monitoring, long version (28001-12)
· Recording of fill level visually and using reed switch

· Automatic warning when the liquid exceeds the maximum temperature

· Sight glass with good mechanical stability

· Temperature resistant to 75 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28001-12-1300
28001-12-1400
28001-12-1500
28001-12-2300
28001-12-2400
28001-12-2500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 L=Length
(mm)
L1
(mm)
L2
(mm)

266.08 €

1 4 Days Normally open contact326.6300358.3

271.00 €

1 4 Days Normally open contact426.6400458.3

275.90 €

1 4 Days Normally open contact526.6500558.3

266.08 €

1 4 Days Normally closed contact326.6300358.3

271.00 €

1 4 Days Normally closed contact426.6400458.3

275.90 €

1 4 Days Normally closed contact526.6500558.3

Loading...

  1. 1

Basic information

Main material Aluminium Component material Plastic B=Width(mm) 30
B1(mm) 39 D1=Thread M12 H=Height(mm) 30
H1(mm) 16.5 H2(mm) 80 SW=key width(mm) 17
Number of fastening screws 2

Tech Support