Oil level gauges with electronic temperature monitoring, long version (28001) (28001-11-1300)

Oil level gauges with electronic temperature monitoring, long version (28001) 28001-11-1300

Product Details:

Manufacturer part number: 28001-11-1300

Brand: NORELEM

Price: 171.58

Delivery time: 4 Days


Technical Data:

Version 2: normally open contact

L=Length: 326.6 mm

L1: 300 mm

L2: 358.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28001-11-1300

Part Number
28001-11-1300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 L=Length
(mm)
L1
(mm)
L2
(mm)

171.58 €

1 4 Days normally open contact326.6300358.3

Loading...

  1. 1

Basic information

Main material Aluminium Component material Plastic B=Width(mm) 30
B1(mm) 39 D1=Thread M12 H=Height(mm) 30
H1(mm) 16.5 H2(mm) 80 SW=key width(mm) 17
Number of fastening screws 2

This page is Oil level gauges with electronic temperature monitoring, long version (28001), part number 28001-11-1300.
You can find the detail information about specifications and dimensions on part number 28001-11-1300.

Variation of this product

Part Number
28001-11-1400
28001-11-1500
28001-11-2300
28001-11-2400
28001-11-2500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 L=Length
(mm)
L1
(mm)
L2
(mm)

176.87 €

1 4 Days normally open contact426.6400458.3

182.16 €

1 4 Days normally open contact526.6500558.3

171.58 €

1 4 Days normally closed contact326.6300358.3

176.87 €

1 4 Days normally closed contact426.6400458.3

182.16 €

1 4 Days normally closed contact526.6500558.3

Tech Support