Manufacturer part number: 28001-1400
Brand: NORELEM
Price: 56.77 €
Delivery time: 4 Days
L=Length: 425 mm
L1: 400 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28001-1400
Main material | Thermoplastic | B=Width(mm) | 30 | D1=Thread | M12 |
---|---|---|---|---|---|
H=Height(mm) | 30 | H1(mm) | 16.5 |
This page is Oil level gauges long version (28001), part number 28001-1400.
You can find the detail information about specifications and dimensions on part number 28001-1400.
Part Number |
---|
28001-1300 |
28001-1500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | L1 (mm) |
---|---|---|---|---|---|---|
51.46 € | 1 | 4 Days | 325 | 300 | ||
62.25 € | 1 | 4 Days | 525 | 500 |