Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28000-11-112712 |
28000-11-212712 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version 2 | |
---|---|---|---|---|---|
158.37 € | 1 | 4 Days | normally open contact | ||
158.37 € | 1 | 4 Days | normally closed contact |
Loading...
Main material | Plastic | Component material | Steel | B=Width(mm) | 42 |
---|---|---|---|---|---|
B1(mm) | 45 | D1=Thread | M12 | H=Height(mm) | 21 |
H1(mm) | 21 | H2(mm) | 80 | L=Length(mm) | 164 |
L1(mm) | 127 | L2(mm) | 91 | L3(mm) | 75 |
L4(mm) | 191 | SW=key width(mm) | 19 | Number of fastening screws | 2 |