Oil level gauges, Form B, with thermometer, Thermoplastic (28000) (28000-2076)

Oil level gauges, Form B, with thermometer, Thermoplastic (28000) 28000-2076

Product Details:

Manufacturer part number: 28000-2076

Brand: NORELEM

Price: 20.95

Delivery time: 4 Days


Technical Data:

D1=Thread: M10

H=Height: 20 mm

H1: 21 mm

L=Length: 103 mm

L1: 76 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28000-2076

Part Number
28000-2076
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Thermometer scale

20.95 €

1 4 Days M1020211037644370 - 80 °C / 50 - 175 °F

Loading...

  1. 1

Basic information

Main material Thermoplastic Form B B=Width(mm) 27
Number of fastening screws 2

This page is Oil level gauges, Form B, with thermometer, Thermoplastic (28000), part number 28000-2076.
You can find the detail information about specifications and dimensions on part number 28000-2076.

Variation of this product

Part Number
28000-2127
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Thermometer scale

26.48 €

1 4 Days M12191815112795800 - 100 °C / 50 - 200 °F

Tech Support