Oil level sight glasses, Form B, with reflector (28004) (28004-274200)

Oil level sight glasses, Form B, with reflector (28004) 28004-274200

Product Details:

Manufacturer part number: 28004-274200

Brand: NORELEM

Price: 8.09

Delivery time: 4 Days


Technical Data:

D=outside diameter: 74 mm

D1=Thread: G2

D2: 48 mm

L: 12 mm

L1: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28004-274200

Part Number
28004-274200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

8.09 €

1 4 Days 74G248122064-

Loading...

  1. 1

Basic information

Main material Thermoplastic Form B

This page is Oil level sight glasses, Form B, with reflector (28004), part number 28004-274200.
You can find the detail information about specifications and dimensions on part number 28004-274200.

Variation of this product

Part Number
28004-222038
28004-2221615
28004-2251815
28004-228012
28004-2282015
28004-2282215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

1.37 €

1 4 Days 22G3/8126.512187

1.37 €

1 4 Days 22M16X1,5126.512.5187

1.38 €

1 4 Days 25.5M18X1,514612.52110

1.57 €

1 4 Days 28G1/2168122415

1.57 €

1 4 Days 28M20X1,5167.5122415

1.64 €

1 4 Days 28M22X1,5167.512.52415

Tech Support