Oil level sight glasses press-in (28006) (28006-4238)

Oil level sight glasses press-in (28006) 28006-4238

Product Details:

Manufacturer part number: 28006-4238

Brand: NORELEM

Price: 3.20

Delivery time: 4 Days


Technical Data:

D=outside diameter: 42 mm

D1: 38 mm

D2: 30 mm

L1: 10 mm

L2: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28006-4238

Part Number
28006-4238
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

3.20 €

1 4 Days 423830104

Loading...

  1. 1

Basic information

Main material Thermoplastic drill-Ø Tolerance D1(mm) +0.1 L(mm) 4

This page is Oil level sight glasses press-in (28006), part number 28006-4238.
You can find the detail information about specifications and dimensions on part number 28006-4238.

Variation of this product

Part Number
28006-2420
28006-3026
28006-3632
28006-4440
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1
(mm)
D2
(mm)
L1
(mm)
L2
(mm)

1.95 €

1 4 Days 24201473

2.36 €

1 4 Days 30262083.5

2.68 €

1 4 Days 36322494

3.55 €

1 4 Days 444032104

Tech Support