Filler necks (28071)

Filler necks (28071)
· With filler sieve

· Captive cap

· Includes seal and locking screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28071-45
28071-77
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version D=outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
L=Length
(mm)
L1= length
(mm)

16.93 €

1 4 Days without chain46.527.5522541.36 (3x)4366

20.70 €

1 4 Days with chain8049834471.56 (6x)5780

Loading...

  1. 1

Basic information

Main material Steel Surface finish body chromed Component material Steel
Surface finish component galvanised

Tech Support