Wing nuts narrow in Hygienic DESIGN (06651) (Part Numbers)

Wing nuts narrow in Hygienic DESIGN (06651)
· Particularly suitable for the hygienic sector

· Ideal for simple screw connections

· Can be opened and re-tightened easily without tools

· High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning

· Material: stainless steel 1.4404, very good corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06651-03-04
06651-03-05
06651-03-06
06651-03-08
06651-03-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
T=thread depth
(mm)
H=Height
(mm)

10.97 €

1 4 Days 494.59620

11.37 €

1 4 Days 5104.510622

12.42 €

1 4 Days 6125.512722

12.83 €

1 4 Days 816816925

13.62 €

1 4 Days 102010201130

Loading...

  1. 1

Basic information

Material Stainless Steel Main colour polished Steel code 1.4404

Tech Support