Manufacturer part number: 06010-106
Brand: NORELEM
Price: 1.95 €
Delivery time: 4 Days
D=thread (M): 6
Main material: Steel
Surface finish body: black oxidised
D1=Outside diameter: 24 mm
D3: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06010-106
Part Number
|
---|
06010-106 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Main material | Surface finish body | D1=Outside diameter (mm) | D3 (mm) | D4 (mm) | H=Height (mm) | K (mm) | T=thread depth (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.95 € | 1 | 4 Days | 6 | Steel | black oxidised | 24 | 16 | 18 | 14 | 10 | 8 |
Loading...
Form | A |
---|
This page is Knurled nuts steel and stainless steel DIN 6303, Form A, without pinhole (06010), part number 06010-106.
You can find the detail information about specifications and dimensions on part number 06010-106.
Configure
Basic Attributes
D=thread (M)
Main material
Surface finish body
D1=Outside diameter(mm)
D3(mm)
D4(mm)
H=Height(mm)
K(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06010-105 |
06010-1052 |
06010-1062 |
06010-108 |
06010-1082 |
06010-110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Main material | Surface finish body | D1=Outside diameter (mm) | D3 (mm) | D4 (mm) | H=Height (mm) | K (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.64 € | 1 | 4 Days | 5 | Steel | black oxidised | 20 | 14 | 15 | 12 | 8 | 7 | ||
3.42 € | 1 | 4 Days | 5 | Stainless steel | bright | 20 | 14 | 15 | 12 | 8 | 7 | ||
4.00 € | 1 | 4 Days | 6 | Stainless steel | bright | 24 | 16 | 18 | 14 | 10 | 8 | ||
2.65 € | 1 | 4 Days | 8 | Steel | black oxidised | 30 | 20 | 24 | 17 | 12 | 10 | ||
5.34 € | 1 | 4 Days | 8 | Stainless steel | bright | 30 | 20 | 24 | 17 | 12 | 10 | ||
4.03 € | 1 | 4 Days | 10 | Steel | black oxidised | 36 | 28 | 30 | 20 | 14 | 12 |