Plastic knurled nuts (06014) (06014-3208)

Plastic knurled nuts (06014) 06014-3208

Product Details:

Manufacturer part number: 06014-3208

Brand: NORELEM

Price: 2.04

Delivery time: 4 Days


Technical Data:

D=thread (M): 8

Component material: Steel

Surface finish component: blue-passivated

D1=Outside diameter: 32 mm

D3: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06014-3208

Part Number
06014-3208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Component material Surface finish component D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)
T=thread depth
(mm)

2.04 €

1 4 Days 8Steelblue-passivated3218221314

Loading...

  1. 1

Basic information

Main material Thermoplastic Main colour black grey RAL 7021

This page is Plastic knurled nuts (06014), part number 06014-3208.
You can find the detail information about specifications and dimensions on part number 06014-3208.

Variation of this product

Part Number
06014-20052
06014-2006
06014-20062
06014-32082
06014-3210
06014-32102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Component material Surface finish component D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)
T=thread depth
(mm)

2.37 €

1 4 Days 5Stainless steelbright2013.615910

1.55 €

1 4 Days 6Steelblue-passivated2013.615910

2.44 €

1 4 Days 6Stainless steelbright2013.615910

2.88 €

1 4 Days 8Stainless steelbright3218221314

2.13 €

1 4 Days 10Steelblue-passivated3218221314

3.02 €

1 4 Days 10Stainless steelbright3218221314

Tech Support