Knurled nuts high form steel and stainless steel DIN 466 (06110) (06110-042)

Knurled nuts high form steel and stainless steel DIN 466 (06110) 06110-042

Product Details:

Manufacturer part number: 06110-042

Brand: NORELEM

Price: 1.75

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Main material: Stainless steel

Main colour: bright

D1=Outside diameter: 16 mm

D3: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06110-042

Part Number
06110-042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material Main colour D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)

1.75 €

1 4 Days 4Stainless steelbright1689.53.5

Loading...

  1. 1

This page is Knurled nuts high form steel and stainless steel DIN 466 (06110), part number 06110-042.
You can find the detail information about specifications and dimensions on part number 06110-042.

Variation of this product

Part Number
06110-04
06110-05
06110-052
06110-06
06110-062
06110-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Main material Main colour D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)

0.50 €

1 4 Days 4Steelblack oxidised1689.53.5

0.75 €

1 4 Days 5Steelblack oxidised201011.54

2.44 €

1 4 Days 5Stainless steelbright201011.54

1.05 €

1 4 Days 6Steelblack oxidised2412155

3.35 €

1 4 Days 6Stainless steelbright2412155

1.77 €

1 4 Days 8Steelblack oxidised3016186

Tech Support