Knurled nuts flat steel and stainless steel DIN 467 (06120) (06120-08)

Knurled nuts flat steel and stainless steel DIN 467 (06120) 06120-08

Product Details:

Manufacturer part number: 06120-08

Brand: NORELEM

Price: 1.27

Delivery time: 4 Days


Technical Data:

D=thread (M): 8

Main material: Steel

Main colour: black oxidised

D1=Outside diameter: 30 mm

D3: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06120-08

Part Number
06120-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material Main colour D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)

1.27 €

1 4 Days 8Steelblack oxidised301686

Loading...

  1. 1

This page is Knurled nuts flat steel and stainless steel DIN 467 (06120), part number 06120-08.
You can find the detail information about specifications and dimensions on part number 06120-08.

Variation of this product

Part Number
06120-052
06120-06
06120-062
06120-082
06120-10
06120-102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Main material Main colour D1=Outside diameter
(mm)
D3
(mm)
H=Height
(mm)
K
(mm)

1.48 €

1 4 Days 5Stainless steelbright201054

0.73 €

1 4 Days 6Steelblack oxidised241265

1.90 €

1 4 Days 6Stainless steelbright241265

3.08 €

1 4 Days 8Stainless steelbright301686

1.95 €

1 4 Days 10Steelblack oxidised3620108

4.87 €

1 4 Days 10Stainless steelbright3620108

Tech Support