Hexagon nuts height 1.5xD DIN 6330 enhanced (07260) (07260-808)

Hexagon nuts height 1.5xD DIN 6330 enhanced (07260) 07260-808

Product Details:

Manufacturer part number: 07260-808

Brand: NORELEM

Price: 2.51

Delivery time: 4 Days


Technical Data:

D=thread (M): 8

Main material: Stainless steel

D1: 9 mm

R: 11 mm

Surface finish body: bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07260-808

Part Number
07260-808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Main material D1
(mm)
R
(mm)
Surface finish body SW=key width
(mm)
E
(mm)
Main colour H=Height
(mm)
Grade H = 1,5 x D
(mm)

2.51 €

1 4 Days 8Stainless steel911bright1315-12-12

Loading...

  1. 1

This page is Hexagon nuts height 1.5xD DIN 6330 enhanced (07260), part number 07260-808.
You can find the detail information about specifications and dimensions on part number 07260-808.

Variation of this product

Part Number
07260-10
07260-101
07260-12
07260-810
07260-811
07260-812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Main material D1
(mm)
R
(mm)
Surface finish body SW=key width
(mm)
E
(mm)
Main colour H=Height
(mm)
Grade H = 1,5 x D
(mm)

0.68 €

1 4 Days 10High carbon steel11.515-1618.4black151015

1.15 €

1 4 Days 10High carbon steel11.515-1719.6black151015

0.84 €

1 4 Days 12High carbon steel1417-1820.7black181018

3.13 €

1 4 Days 10Stainless steel11.515bright1618.4-15-15

6.33 €

1 4 Days 10Stainless steel11.515bright1719.6-15-15

4.32 €

1 4 Days 12Stainless steel1417bright1820.7-18-18

Tech Support