Metal bellows couplings, mini with clamp hubs (K1879) (K1879.0050250303)

Metal bellows couplings, mini with clamp hubs (K1879) K1879.0050250303

Product Details:

Manufacturer part number: K1879.0050250303

Brand: KIPP

Price: 34.03

Delivery time: 4 Days


Technical Data:

A: 5.2 mm

Tightening torque of screws: 0.43 Nm

C (ISO 4029): M2

D1 (H7): 3 mm

D2 (H7): 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1879.0050250303

Part Number
K1879.0050250303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gcm²)
max. Torque
(Nm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(Nm/rad)
Weight
(kg)

34.03 €

1 4 Days 5.20.43M23338815.510185252.572.80.50.30.1517.52000.0078

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Metal Bellows Coupling Main material aluminium
Component material stainless steel max. Rotational speed(rpm) 15000 max. Angular offset (°) 1.5
PL Edelstahl false RoHS true

This page is Metal bellows couplings, mini with clamp hubs (K1879), part number K1879.0050250303.
You can find the detail information about specifications and dimensions on part number K1879.0050250303.

Variation of this product

Part Number
K1879.0050250404
K1879.0050250505
K1879.0050250606
K1879.0100260303
K1879.0100260305
K1879.0100260505
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gcm²)
max. Torque
(Nm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(Nm/rad)
Weight
(kg)

34.03 €

1 4 Days 5.20.43M24438815.510185252.572.80.50.30.1517.52000.0076

34.03 €

1 4 Days 5.20.43M25538815.510185252.572.80.50.30.1517.52000.0074

34.03 €

1 4 Days 5.20.43M26638815.510185252.572.80.50.30.1517.52000.0071

35.54 €

1 4 Days 5.20.43M23338815.5203110262.573.410.30.1517.53800.0091

35.54 €

1 4 Days 5.20.43M23538815.5203110262.573.410.30.1517.53800.0089

35.54 €

1 4 Days 5.20.43M25538815.5203110262.573.410.30.1517.53800.0087

Tech Support