Metal bellows couplings, mini with clamp hubs, Stainless Steel (K1880)

Metal bellows couplings, mini with clamp hubs, Stainless Steel (K1880)
· Play-free mini metal bellows couplings with clamping hubs

· Made entirely of stainless steel

· For shaft diameters from 3 to 25 mm

· Torque range: 0.5 - 10 Nm

· Lowest moment of inertia

· Ideal for servo motors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1880.0050250303
K1880.0050250404
K1880.0050250505
K1880.0050250606
K1880.0100260303
K1880.0100260305
K1880.0100260505
K1880.0100260506
K1880.0100260606
K1880.0150260505
K1880.0150260506
K1880.0150260508
K1880.0150260606
K1880.0150260608
K1880.0150260808
K1880.0200380606
K1880.0200380608
K1880.0200380610
K1880.0200380808
K1880.0200380810
K1880.0200381010
K1880.0450411010
K1880.0450411012
K1880.0450411014
K1880.0450411212
K1880.0450411214
K1880.0450411414
K1880.1000471212
K1880.1000471215
K1880.1000471219
K1880.1000471515
K1880.1000471519
K1880.1000471919
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gcm²)
max. Torque
(Nm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(Nm/rad)
Weight
(kg)

103.39 €

1 4 Days 5.20.43M23338815.510185252.576.20.50.30.1517.52000.0185

103.39 €

1 4 Days 5.20.43M24438815.510185252.576.20.50.30.1517.52000.0171

103.39 €

1 4 Days 5.20.43M25538815.510185252.576.20.50.30.1517.52000.0163

103.39 €

1 4 Days 5.20.43M26638815.510185252.576.20.50.30.1517.52000.0155

105.31 €

1 4 Days 5.20.43M23338815.5203110262.577.510.30.1517.53800.0198

105.31 €

1 4 Days 5.20.43M23538815.5203110262.577.510.30.1517.53800.0188

105.31 €

1 4 Days 5.20.43M25538815.5203110262.577.510.30.1517.53800.0180

105.31 €

1 4 Days 5.20.43M25638815.5203110262.577.510.30.1517.53800.0175

105.31 €

1 4 Days 5.20.43M26638815.5203110262.577.510.30.1517.53800.0170

133.52 €

1 4 Days 70.85M2.55531010201559152638.5181.50.30.1217500.0353

133.52 €

1 4 Days 70.85M2.55631010201559152638.5181.50.30.1217500.0348

133.52 €

1 4 Days 70.85M2.55831010201559152638.5181.50.30.1217500.0334

133.52 €

1 4 Days 70.85M2.56631010201559152638.5181.50.30.1217500.0342

133.52 €

1 4 Days 70.85M2.56831010201559152638.5181.50.30.1217500.0329

133.52 €

1 4 Days 70.85M2.58831010201559152638.5181.50.30.1217500.0313

137.39 €

1 4 Days 92M3663141425112120383.5116020.40.22713000.0716

137.39 €

1 4 Days 92M3683141425112120383.5116020.40.22713000.0695

137.39 €

1 4 Days 92M36103141425112120383.5116020.40.22713000.0671

137.39 €

1 4 Days 92M3883141425112120383.5116020.40.22713000.0677

137.39 €

1 4 Days 92M38103141425112120383.5116020.40.22713000.0654

137.39 €

1 4 Days 92M310103141425112120383.5116020.40.22713000.0631

164.91 €

1 4 Days 123.5M410106181832.53216845415132204.50.30.13465000.1404

164.91 €

1 4 Days 123.5M410126181832.53216845415132204.50.30.13465000.1369

164.91 €

1 4 Days 123.5M410146181832.53216845415132204.50.30.13465000.1331

164.91 €

1 4 Days 123.5M412126181832.53216845415132204.50.30.13465000.1333

164.91 €

1 4 Days 123.5M412146181832.53216845415132204.50.30.13465000.1300

164.91 €

1 4 Days 123.5M414146181832.53216845415132204.50.30.13465000.1261

176.74 €

1 4 Days 15.54.5M412126252540.52712010047513.5513100.40.1541.581000.2289

176.74 €

1 4 Days 15.54.5M412156252540.52712010047513.5513100.40.1541.581000.2229

176.74 €

1 4 Days 15.54.5M412196252540.52712010047513.5513100.40.1541.581000.2115

176.74 €

1 4 Days 15.54.5M415156252540.52712010047513.5513100.40.1541.581000.2160

176.74 €

1 4 Days 15.54.5M415196252540.52712010047513.5513100.40.1541.581000.2046

176.74 €

1 4 Days 15.54.5M419196252540.52712010047513.5513100.40.1541.581000.1945

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Metal Bellows Coupling Main material stainless steel
Component material stainless steel max. Rotational speed(rpm) 15000 max. Angular offset (°) 1.5
PL Edelstahl true RoHS true

Tech Support