Metal bellows couplings with clamp hubs (K1882)

Metal bellows couplings with clamp hubs (K1882)
· Play-free metal bellows coupling with clamping hubs

· For shaft diameters from 10 to 70 mm

· Torque range: 18 - 500 Nm

· Lowest moment of inertia

· Ideal for servo motors and machine tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1882.0180631010
K1882.0180631111
K1882.0180631212
K1882.0180631414
K1882.0180631919
K1882.0180632424
K1882.0180632525
K1882.0300651010
K1882.0300651111
K1882.0300651212
K1882.0300651414
K1882.0300651919
K1882.0300652424
K1882.0300652525
K1882.0600791212
K1882.0600791414
K1882.0600791919
K1882.0600792424
K1882.0600792525
K1882.0600792828
K1882.0600793232
K1882.0800911212
K1882.0800911919
K1882.0800912424
K1882.0800912525
K1882.0800912828
K1882.0800913232
K1882.1500911414
K1882.1500911919
K1882.1500912424
K1882.1500912525
K1882.1500912828
K1882.1500913232
K1882.2001011616
K1882.2001011919
K1882.2001012424
K1882.2001012525
K1882.2001012828
K1882.2001013232
K1882.3001052020
K1882.3001052424
K1882.3001052828
K1882.3001053838
K1882.5001122525
K1882.5001123838
K1882.5001124242
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

94.88 €

1 4 Days 178M510101025.425.4455020518635.519.50.0418128000.50.247.4200.1000

94.88 €

1 4 Days 178M511111025.425.4455020518635.519.50.0418128000.50.247.4200.1000

94.88 €

1 4 Days 178M512121025.425.4455020518635.519.50.0418128000.50.247.4200.1000

94.88 €

1 4 Days 178M514141025.425.4455020518635.519.50.0418128000.50.247.4200.1000

94.88 €

1 4 Days 178M519191025.425.4455020518635.519.50.0418128000.50.247.4200.1000

94.88 €

1 4 Days 178M524241025.425.4455020518635.519.50.0418128000.50.247.4200.1000

94.88 €

1 4 Days 178M525251025.425.4455020518635.519.50.0418128000.50.247.4200.1000

114.16 €

1 4 Days 2015M61010103230565072030657.524.50.1530103000.60.1556.4380.3000

114.16 €

1 4 Days 2015M61111103230565072030657.524.50.1530103000.60.1556.4380.3000

114.16 €

1 4 Days 2015M61212103230565072030657.524.50.1530103000.60.1556.4380.3000

114.16 €

1 4 Days 2015M61414103230565072030657.524.50.1530103000.60.1556.4380.3000

114.16 €

1 4 Days 2015M61919103230565072030657.524.50.1530103000.60.1556.4380.3000

114.16 €

1 4 Days 2015M62424103230565072030657.524.50.1530103000.60.1556.4380.3000

114.16 €

1 4 Days 2015M62525103230565072030657.524.50.1530103000.60.1556.4380.3000

134.49 €

1 4 Days 2340M8121212353566901150607910290.336087000.60.1566750.5000

134.49 €

1 4 Days 2340M8141412353566901150607910290.336087000.60.1566750.5000

134.49 €

1 4 Days 2340M8191912353566901150607910290.336087000.60.1566750.5000

134.49 €

1 4 Days 2340M8242412353566901150607910290.336087000.60.1566750.5000

134.49 €

1 4 Days 2340M8252512353566901150607910290.336087000.60.1566750.5000

134.49 €

1 4 Days 2340M8282812353566901150607910290.336087000.60.1566750.5000

134.49 €

1 4 Days 2340M8323212353566901150607910290.336087000.60.1566750.5000

213.49 €

1 4 Days 2884M1012121244448280120080911133.50.98069000.50.282.91280.8000

213.49 €

1 4 Days 2884M1019191244448280120080911133.50.98069000.50.282.91280.8000

213.49 €

1 4 Days 2884M1024241244448280120080911133.50.98069000.50.282.91280.8000

213.49 €

1 4 Days 2884M1025251244448280120080911133.50.98069000.50.282.91280.8000

213.49 €

1 4 Days 2884M1028281244448280120080911133.50.98069000.50.282.91280.8000

213.49 €

1 4 Days 2884M1032321244448280120080911133.50.98069000.50.282.91280.8000

232.78 €

1 4 Days 2884M101414144444822802020150911133.5115069000.50.282.91550.9000

232.78 €

1 4 Days 2884M101919144444822802020150911133.5115069000.50.282.91550.9000

232.78 €

1 4 Days 2884M102424144444822802020150911133.5115069000.50.282.91550.9000

232.78 €

1 4 Days 2884M102525144444822802020150911133.5115069000.50.282.91550.9000

232.78 €

1 4 Days 2884M102828144444822802020150911133.5115069000.50.282.91550.9000

232.78 €

1 4 Days 2884M103232144444822802020150911133.5115069000.50.282.91550.9000

241.55 €

1 4 Days 31125M12161616474790280250020010113381.4920064000.50.290.81751.1700

241.55 €

1 4 Days 31125M12191916474790280250020010113381.4920064000.50.290.81751.1700

241.55 €

1 4 Days 31125M12242416474790280250020010113381.4920064000.50.290.81751.1700

241.55 €

1 4 Days 31125M12252516474790280250020010113381.4920064000.50.290.81751.1700

241.55 €

1 4 Days 31125M12282816474790280250020010113381.4920064000.50.290.81751.1700

241.55 €

1 4 Days 31125M12323216474790280250020010113381.4920064000.50.290.81751.1700

382.90 €

1 4 Days 40145M122020206060110287630030010513383.2830060000.50.21105021.6200

382.90 €

1 4 Days 40145M122424206060110287630030010513383.2830060000.50.21105021.6200

382.90 €

1 4 Days 40145M122828206060110287630030010513383.2830060000.50.21105021.6200

382.90 €

1 4 Days 40145M123838206060110287630030010513383.2830060000.50.21105021.6200

462.30 €

1 4 Days 42145M122525257070122100779050011215426.450050000.50.21226902.4000

462.30 €

1 4 Days 42145M123838257070122100779050011215426.450050000.50.21226902.4000

462.30 €

1 4 Days 42145M124242257070122100779050011215426.450050000.50.21226902.4000

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Metal Bellows Coupling Main material aluminium
Component material stainless steel max. Angular offset (°) 1.5 PL Edelstahl false
RoHS true

Tech Support