Spiders, play-free for elastomer dog couplings (K1896) (K1896.0780)

Spiders, play-free for elastomer dog couplings (K1896) K1896.0780

Product Details:

Manufacturer part number: K1896.0780

Brand: KIPP

Price: 5.35

Delivery time: 4 Days


Technical Data:

D max.: 3 mm

Main colour: blue

Spring stiffness radial: 114 N/mm

Size: 7

Coupling spider hardness: 80 Shore A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1896.0780

Part Number
K1896.0780
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D max.
(mm)
Main colour Spring stiffness radial
(N/mm)
Size Coupling spider hardness max. Torque
(Nm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
Torsional stiffness dynamic
(Nm/rad)
Torsional stiffness static
(Nm/rad)
Weight
(kg)

5.35 €

1 4 Days 3blue114780 Shore A1.41.1+0.6 / -0.30.150.7268.60.0027

Loading...

  1. 1

Basic information

Version 1 play-free Item Coupling Spider Main material Polyurethane
PL Edelstahl false RoHS true

Tech Support