Metal bellows couplings with clamp hubs, Stainless Steel (K1883) (K1883.0180631010)

Metal bellows couplings with clamp hubs, Stainless Steel (K1883) K1883.0180631010

Product Details:

Manufacturer part number: K1883.0180631010

Brand: KIPP

Price: 258.20

Delivery time: 4 Days


Technical Data:

A: 17 mm

Tightening torque of screws: 8 Nm

C (ISO 4029): M5

D1 (H7): 10 mm

D2 (H7): 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1883.0180631010

Part Number
K1883.0180631010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

258.20 €

1 4 Days 178M510101025.425.4455020518635.519.50.1118128000.50.247.4200.2700

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Metal Bellows Coupling Main material stainless steel
Component material stainless steel max. Angular offset (°) 1.5 PL Edelstahl true
RoHS true

This page is Metal bellows couplings with clamp hubs, Stainless Steel (K1883), part number K1883.0180631010.
You can find the detail information about specifications and dimensions on part number K1883.0180631010.

Variation of this product

Part Number
K1883.0180631111
K1883.0180631212
K1883.0180631414
K1883.0180631919
K1883.0180632424
K1883.0180632525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

258.20 €

1 4 Days 178M511111025.425.4455020518635.519.50.1118128000.50.247.4200.2700

258.20 €

1 4 Days 178M512121025.425.4455020518635.519.50.1118128000.50.247.4200.2700

258.20 €

1 4 Days 178M514141025.425.4455020518635.519.50.1118128000.50.247.4200.2700

258.20 €

1 4 Days 178M519191025.425.4455020518635.519.50.1118128000.50.247.4200.2700

258.20 €

1 4 Days 178M524241025.425.4455020518635.519.50.1118128000.50.247.4200.2700

258.20 €

1 4 Days 178M525251025.425.4455020518635.519.50.1118128000.50.247.4200.2700

Tech Support