Metal bellows couplings, short type, for high torques with clamp hubs (K1885) (K1885.00100351010)

Metal bellows couplings, short type, for high torques with clamp hubs (K1885) K1885.00100351010

Product Details:

Manufacturer part number: K1885.00100351010

Brand: KIPP

Price: 70.67

Delivery time: 4 Days


Technical Data:

A: 12 mm

Tightening torque of screws: 3.5 Nm

C (ISO 4029): M4

D1 (H7): 10 mm

D2 (H7): 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1885.00100351010

Part Number
K1885.00100351010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

70.67 €

1 4 Days 123.5M410106181832.563151810355130.00810150000.50.50.0590.0712

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Metal Bellows Coupling Main material aluminium
Component material stainless steel PL Edelstahl false RoHS true

This page is Metal bellows couplings, short type, for high torques with clamp hubs (K1885), part number K1885.00100351010.
You can find the detail information about specifications and dimensions on part number K1885.00100351010.

Variation of this product

Part Number
K1885.00100350606
K1885.00100350808
K1885.00100351212
K1885.00100351515
K1885.00100351818
K1885.00200390606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

70.67 €

1 4 Days 123.5M4666181832.563151810355130.00810150000.50.50.0590.1000

70.67 €

1 4 Days 123.5M4886181832.563151810355130.00810150000.50.50.0590.1000

70.67 €

1 4 Days 123.5M412126181832.563151810355130.00810150000.50.50.0590.0780

70.67 €

1 4 Days 123.5M415156181832.563151810355130.00810150000.50.50.0590.0550

70.67 €

1 4 Days 123.5M418186181832.563151810355130.00810150000.50.50.0590.0570

81.20 €

1 4 Days 15.54.5M4666252540.56512082039513.50.0220150000.50.50.05150.1220

Tech Support