Metal bellows couplings, short type with removeable clamp hubs (K1887) (K1887.0180581010)

Metal bellows couplings, short type with removeable clamp hubs (K1887) K1887.0180581010

Product Details:

Manufacturer part number: K1887.0180581010

Brand: KIPP

Price: 110.20

Delivery time: 4 Days


Technical Data:

A: 17 mm

Tightening torque of screws: 8 Nm

C (ISO 4029): M5

D1 (H7): 10 mm

D2 (H7): 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1887.0180581010

Part Number
K1887.0180581010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

110.20 €

1 4 Days 178M510101025.425.445502051858365.517.50.0318128000.50.247.4200.0700

Loading...

  1. 1

Basic information

Version 1 with detachable clamp hubs Item Metal Bellows Coupling Main material aluminium
Component material stainless steel max. Angular offset (°) 1.5 PL Edelstahl false
RoHS true

This page is Metal bellows couplings, short type with removeable clamp hubs (K1887), part number K1887.0180581010.
You can find the detail information about specifications and dimensions on part number K1887.0180581010.

Variation of this product

Part Number
K1887.0180581111
K1887.0180581212
K1887.0180581414
K1887.0180581919
K1887.0180582424
K1887.0180582525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D1/D2 max. bei Passfedernut
(mm)
D4
(mm)
Spring stiffness axial
(N/mm)
Spring stiffness radial
(N/mm)
Size L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
R
(mm)
Torsional stiffness
(10⁻³ Nm/rad)
Weight
(kg)

110.20 €

1 4 Days 178M511111025.425.445502051858365.517.50.0318128000.50.247.4200.0700

110.20 €

1 4 Days 178M512121025.425.445502051858365.517.50.0318128000.50.247.4200.0700

110.20 €

1 4 Days 178M514141025.425.445502051858365.517.50.0318128000.50.247.4200.0700

110.20 €

1 4 Days 178M519191025.425.445502051858365.517.50.0318128000.50.247.4200.0700

110.20 €

1 4 Days 178M524241025.425.445502051858365.517.50.0318128000.50.247.4200.0700

110.20 €

1 4 Days 178M525251025.425.445502051858365.517.50.0318128000.50.247.4200.0700

Tech Support