Elastomer dog couplings with clamp hubs, Stainless Steel (K1890) (K1890.14800350404)

Elastomer dog couplings with clamp hubs, Stainless Steel (K1890) K1890.14800350404

Product Details:

Manufacturer part number: K1890.14800350404

Brand: KIPP

Price: 133.63

Delivery time: 4 Days


Technical Data:

Tightening torque of screws: 2 Nm

C (ISO 4029): M3

D1 (H7): 4 mm

D2 (H7): 4 mm

D1/D2 min.: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1890.14800350404

Part Number
K1890.14800350404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Component colour Spring stiffness radial
(N/mm)
Size Coupling spider hardness L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
R
(mm)
Torsional stiffness dynamic
(Nm/rad)
Torsional stiffness static
(Nm/rad)
Weight
(kg)

133.63 €

1 4 Days 2M34441630blue1531480 Shore A35111350.0168130001.1+1 / -0.50.21432.218060.20.1475

Loading...

  1. 1

Basic information

Version 1 with radial clamping hub Item Elastomer Dog Coupling Main material stainless steel
Component material Polyurethane PL Edelstahl true RoHS true

Tech Support