Elastomer dog couplings, short type with removeable clamp hubs (K1893) (Part Numbers - CAD Download)

Elastomer dog couplings, short type with removeable clamp hubs (K1893)
· Play-free elastomer coupling clamp with grub screw

· For shaft diameters from 4 to 57 mm

· Torque range: 4 - 525 Nm

· Compensation of misalignments (axial, radial, angular)

· Axially attachment, thus very simple installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1893.19980501414
K1893.19980501415
K1893.19980501416
K1893.19980501515
K1893.19980501516
K1893.19980501616
K1893.24800581010
K1893.24800581818
K1893.24800581819
K1893.24800581820
K1893.24800581825
K1893.24800581919
K1893.24800581920
K1893.24800581925
K1893.24800582020
K1893.24800582025
K1893.24800582525
K1893.24920581010
K1893.24920581818
K1893.24920581819
K1893.24920581820
K1893.24920581825
K1893.24920581919
K1893.24920581920
K1893.24920581925
K1893.24920582020
K1893.24920582025
K1893.24920582525
K1893.24980581010
K1893.24980581818
K1893.24980581819
K1893.24980581820
K1893.24980581825
K1893.24980581919
K1893.24980581920
K1893.24980581925
K1893.24980582020
K1893.24980582025
K1893.24980582525
K1893.28800621414
K1893.28800622424
K1893.28800622828
K1893.28800623232
K1893.28920621414
K1893.28920622424
K1893.28920622828
K1893.28920623232
K1893.28980621414
K1893.28980622424
K1893.28980622828
K1893.28980623232
K1893.38920861818
K1893.38920862828
K1893.38920863232
K1893.38920863838
K1893.38980861818
K1893.38980862828
K1893.38980863232
K1893.38980863838
K1893.42920942222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Tightening torque of screws
(Nm)
C (ISO 4029) D1 (H7)
(mm)
D2 (H7)
(mm)
D1/D2 min.
(mm)
D1/D2 max.
(mm)
D4
(mm)
Component colour Spring stiffness radial
(N/mm)
Size K
(mm)
Coupling spider hardness L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Moment of inertia
(gm²)
max. Torque
(Nm)
max. Rotational speed
(rpm)
max. Angular offset (°) max. Shaft offset axial
(mm)
max. Shaft offset radial
(mm)
Nom. torque
(Nm)
R
(mm)
Torsional stiffness dynamic
(Nm/rad)
Torsional stiffness static
(Nm/rad)
Weight
(kg)

75.53 €

1 4 Days 14.515M6141482140red20101914.598 Shore A5017168210.01942100000.9+1.2 / -0.50.062146254015120.0790

75.53 €

1 4 Days 14.515M6141582140red20101914.598 Shore A5017168210.01942100000.9+1.2 / -0.50.062146254015120.0790

75.53 €

1 4 Days 14.515M6141682140red20101914.598 Shore A5017168210.01942100000.9+1.2 / -0.50.062146254015120.0790

75.53 €

1 4 Days 14.515M6151582140red20101914.598 Shore A5017168210.01942100000.9+1.2 / -0.50.062146254015120.0790

75.53 €

1 4 Days 14.515M6151682140red20101914.598 Shore A5017168210.01942100000.9+1.2 / -0.50.062146254015120.0790

75.53 €

1 4 Days 14.515M6161682140red20101914.598 Shore A5017168210.01942100000.9+1.2 / -0.50.062146254015120.0790

123.36 €

1 4 Days 2015M61010103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M61818103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M61819103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M61820103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M61825103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M61919103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M61920103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M61925103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M62020103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M62025103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

123.36 €

1 4 Days 2015M62525103255blue840241680 Shore A5820188260.1213470001+1.4 / -0.50.21757.513908600.2800

120.24 €

1 4 Days 2015M61010103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M61818103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M61819103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M61820103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M61825103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M61919103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M61920103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M61925103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M62020103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M62025103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M62525103255yellow1900241692 Shore A5820188260.1217070001+1.4 / -0.50.153557.5513023000.2800

120.24 €

1 4 Days 2015M61010103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M61818103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M61819103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M61820103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M61825103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M61919103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M61920103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M61925103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M62020103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M62025103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

120.24 €

1 4 Days 2015M62525103255red2940241698 Shore A5820188260.12112070000.9+1.4 / -0.50.116057.5813037000.2800

147.21 €

1 4 Days 2540M81414143765blue990281780 Shore A6221209280.2669260001.3+1.5 / -0.70.24673235013700.4210

147.21 €

1 4 Days 2540M82424143765blue990281780 Shore A6221209280.2669260001.3+1.5 / -0.70.24673235013700.4210

147.21 €

1 4 Days 2540M82828143765blue990281780 Shore A6221209280.2669260001.3+1.5 / -0.70.24673235013700.4210

147.21 €

1 4 Days 2540M83232143765blue990281780 Shore A6221209280.2669260001.3+1.5 / -0.70.24673235013700.4210

144.72 €

1 4 Days 2540M81414143765yellow1780281792 Shore A6221209280.26619060001+1.5 / -0.70.159573674540800.4210

144.72 €

1 4 Days 2540M82424143765yellow1780281792 Shore A6221209280.26619060001+1.5 / -0.70.159573674540800.4210

144.72 €

1 4 Days 2540M82828143765yellow1780281792 Shore A6221209280.26619060001+1.5 / -0.70.159573674540800.4210

144.72 €

1 4 Days 2540M83232143765yellow1780281792 Shore A6221209280.26619060001+1.5 / -0.70.159573674540800.4210

144.72 €

1 4 Days 2540M81414143765red3200281798 Shore A6221209280.26632060000.9+1.5 / -0.70.1116073992064100.4210

144.72 €

1 4 Days 2540M82424143765red3200281798 Shore A6221209280.26632060000.9+1.5 / -0.70.1116073992064100.4210

144.72 €

1 4 Days 2540M82828143765red3200281798 Shore A6221209280.26632060000.9+1.5 / -0.70.1116073992064100.4210

144.72 €

1 4 Days 2540M83232143765red3200281798 Shore A6221209280.26632060000.9+1.5 / -0.70.1116073992064100.4210

203.26 €

1 4 Days 3040M81818184880yellow2350382492 Shore A86312412380.7938050001+1.8 / -0.70.1719083.51200065250.8400

203.26 €

1 4 Days 3040M82828184880yellow2350382492 Shore A86312412380.7938050001+1.8 / -0.70.1719083.51200065250.8410

203.26 €

1 4 Days 3040M83232184880yellow2350382492 Shore A86312412380.7938050001+1.8 / -0.70.1719083.51200065250.8420

203.26 €

1 4 Days 3040M83838184880yellow2350382492 Shore A86312412380.7938050001+1.8 / -0.70.1719083.51200065250.8430

203.26 €

1 4 Days 3040M81818184880red4400382498 Shore A86312412380.7965050000.9+1.8 / -0.70.1232583.521850118000.8400

203.26 €

1 4 Days 3040M82828184880red4400382498 Shore A86312412380.7965050000.9+1.8 / -0.70.1232583.521850118000.8410

203.26 €

1 4 Days 3040M83232184880red4400382498 Shore A86312412380.7965050000.9+1.8 / -0.70.1232583.521850118000.8420

203.26 €

1 4 Days 3040M83838184880red4400382498 Shore A86312412380.7965050000.9+1.8 / -0.70.1232583.521850118000.8430

335.86 €

1 4 Days 3284M102222225095yellow4100422592 Shore A9434.52512.5441.83283040001+2 / -10.1926593.520500108701.4160

Loading...

Basic information

Version 1 with radial clamping hub Item Elastomer Dog Coupling Main material aluminium
Component material Polyurethane PL Edelstahl false RoHS true

Tech Support